75-BSJ-I 32:1/SSE-1/SSE-2/FT/72.00/S

75-BSJ-I 32:1/SSE-1/SSE-2/FT/72.00/S
Ball Screw Jack

Inch Worm Gear Ball Screw Jack, Inverted, Standard, 75 ton Capacity, 32:1 Gear Ratio, Standard Threaded End

$38271.74 each**
Max Travel Length

Min: 1.0 in  Max: 240.0 in  To the nearest .01 in

Jack Configuration

  • Improved speed, force, duty cycle, acceleration
  • Longer life cycle (low friction)
  • Requires less motor power
  • Greater positioning accuracy

Dimensions

Dimensions
Dimension Value
T 1,828.80 mm (72.000 in)

Specifications

Specification Value
Gear Ratio 32:1
Screw Diameter 102 mm / 4.00 in
Screw Lead 25 mm / 1.00 in
Screw Root Diameter 85 mm / 3.34 in
Worm Turns Per Inch 32
Weight 462 kg / 1,019.00 lbs
Min Temp -29 °C / -20 °F
Max Temp 93 °C / 200 °F
Housing Material Ductile Iron
Drive Sleeve Material Nook Bronze Proprietary
Worm Shaft Material Alloy Steel
Screw Material 4150 Case Hardened
Bellows Boots No Bellows Boots
Nook Sensor No Tube Sensor
Environmental Standard Environment

Performance

Performance
Performance Value
Capacity 667,233 N / 150,000.00 lbf
Torque to Raise 1 lb [0.45 kg] 0.0012 N·m / 0.0110 in.-lb.
Max Input Torque 189.82 N·m / 1,680.00 in.-lb.
Max Input kW/HP 6.72 kW / 9.00 hp
Max Worm Speed Rated Load 338 rpm
Max Capacity at 1750 rpm 128,865 N / 28,970 lbf
Tare Drag Torque 17.513 N·m / 155.000 in.-lb.
Back Drive Holding Torque 33.895 N·m / 25.000 ft.-lb.
Jack Travel Rate at 1750 RPM 1,372 mm/min / 54 in/min

Get Quote

*Please fill out the information below so we can best assist you: